Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000246000 - Index plunger, with release lock, stainless steel
Bill of material
05000246002
ARTNR
Article No.
D1
-0.02/-0.04
mm
D2
mm
L2
min.
mm
D3
28 mm
L1
~
mm
L3
mm
L4
mm
SW
19 mm
F1
Spring load
N
F2
Spring load
N
T
max.
80 °C
MAT
Material
Edelstahl/PA6-Knopf/POM-Druckknopf
GEW
Weight
g
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处