Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000667000 - Stainless steel locking element with scale 0...50, 60 graduations
Bill of material
05000667002
ARTNR
Article No.
D1
-0.5
mm
D2
H7
mm
D3
mm
D4
mm
L1
mm
L2
6 mm
L3
mm
W
Disengagement path
4 mm
B
P9
mm
T1
mm
T2
+0.1
mm
MAT
Material
Edelstahl 1.4305
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/4b.4f.db.05000667000.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices