Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000849000 - Hinge for aluminum profiles, with guide bar
Bill of material
05000849002
ARTNR
Article No.
V
Variant
L1
mm
L2
mm
D1
6.6 mm
D2
14 mm
L3
mm
L4
mm
L5
mm
M1
mm
M2
mm
M3
mm
M4
mm
N
-0.3
8 mm
S1
3.5 mm
S2
6.5 mm
MAT
Material
Aluminium
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/f1.d6.5f.05000849000.pdf
Preview - Generation
預覽
詢價
3D
尺寸
2D

產品目錄供應商定位元
選擇一個國家查看當地辦事處