Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SToxxparts
Description
05000966000 - Fallenverschluss, mit und ohne Schloss
Bill of material
05000966003
ARTNR
Article No.
VAR
Variant
L1
72 mm
B1
10.3 mm
B2
21 mm
B3
15 mm
D
6.5 mm
H1
33 mm
H2
24 mm
L2
104 mm
L3
45 mm
L4
40 mm
L5
14.5 mm
L6
12.5 mm
M1
56 mm
M2
23 mm
MAT
Material
Zink- Druckguss kunststoffbeschichtet / Stahl verzinkt
FAR
Farbe
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/a9.24.df.05000966000.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices