Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
07000081000 - Clamping plate for position indicator
Bill of material
07000081002
ARTNR
Article No.
B
33 mm
D1
+0.06/+0.02
mm
D2
4.5 mm
L1
47 mm
L2
30.5 mm
L3
11 mm
L4
22 mm
M1
21 mm
M2
23.5 mm
MAT
Material
Zink-Druckgussausführung kunststoffbeschichtet
FAR
Color
schwarz
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/3e.98.99.07000081000.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices