Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
07000088001 - Stainless steel traversing slide for linear units
Bill of material
07000088001
ARTNR
Article No.
07000088001
D1
18 mm
D2
18 mm
D3
M6 mm
D4
M3 mm
K
25 mm
L
64 mm
M
20 mm
MAT
Material
Edelstahl/Kunststoffgleiteinsatz PA/TPE
GEW
Weight
148 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/08.5f.b5.07000088001.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices