Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
07000109001 - Stainless steel traversing slide for linear units
Bill of material
07000109001
ARTNR
Article No.
07000109001
VAR
Variant
d1 mit Gleiteinsatz
D1
18 mm
D2
5.5 mm
D3
M6 mm
D4
M3 mm
K
40 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
MAT
Material
Edelstahl 1.4301/Kunststoff PA/PTFE
GEW
Weight
190 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/20.09.ac.07000109001.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices