Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
07000136000 - Aluminum traversing slide for linear units
Bill of material
07000136001
ARTNR
Article No.
VAR
Variant
D1
18 mm
D2
5.5 mm
D3
M6 mm
D4
M3 mm
K
40 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
MAT
Material
Aluminium kunststoffbeschichtet schwarz/Edelstahl/Gleiteinsatz PA/PTFE
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/2b.5d.0b.07000136000.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices