Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
18000338000 - Wing nut with through thread
Bill of material
18000338001
ARTNR
Article No.
D
d
18 mm
H
25 mm
M
8.5 mm
D1
mm
MAT
Material
Stahlgewinde verzinkt
FAR
Color
schwarz
GEW
Weight
17 g
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices